Drawout MCCB Panelboard
Eaton’s drawout molded-case Pow-R-Line 4D (PRL4D) panelboard is the industry’s first solution that offers an innovative draw-out mechanism. A wall-mounted panelboard with front accessibility and front-connected equipment, it is an ideal solution anywhere that molded case circuit breakers need to be updated, replaced or changed, especially those in a data center, industrial process control, institutional and laboratory facilities, and anywhere critical loads are found.
- Also available as a drawout molded-case switchboard solution
- First design to offer two- and three-pole MCCBs in a mechanical drawout design
- Breaker ratings from 20A to 600A use unique drawout cassettes
- Horizontally mounted in a traditional panelboard group-mounted manner
- UL 67 Listed for wall mounted applications from 600A to 1200A
- National Electrical Code
- Space saving
- Safety
- Ease of maintenance
- Faster to remove and install
- Less downtime
Loading Content..Please wait!
- Copper and silver-plated copper
- Copper lugs
- Density-rated bus
- Ground bars
- Customer-owned meters
- Service equipment construction
- Surge protective devices
- Seismically qualified panelboards