Pow-R-Line 5P
Pow-R-Line 5P is the most flexible plug-on power panelboard in the industry, designed specifically for applications where changes and additions must be fast, convenient, and easy. Circuit breakers are mounted to an adapter which includes the bus connection hardware. The breaker to bus bar connection is positive and secure. Circuit breakers available from 15-1200A at 600 VAC maximum. Select 30” wide, the narrowest enclosure in the industry, or 48” wide.
- Filler plates and breaker covers are attached to the dead front trim and not the chassis allowing filler changes to be made outside of the panelboard.
- Plug-on breakers allow maximum flexibility to easily move breakers around within the panelboard.
- Exclusive self-aligning cam mechanism is an integral part of the breaker adapter plug-on unit - simply match the cam to the chassis rail slots and rotate the breaker onto the vertical bus.
- Main and through-feed lug adapter units are available and are mounted similar to the circuit breakers.
- Bus bars are arranged to provide easy inspection of all open, unused spaces. The electrician has a clear view of the bus bars and mounting rails for all add on devices.
Loading Content..Please wait!
- Circuit Breaker Adapter Units
- Lug Adapter Units
- 30" Wide Single Row Bus
- 48" Wide Double Row Bus