Distribution Panelboards
Eaton’s Pow-R-Line Distribution Panelboards provide the capability to house more breakers in less space than others in the industry, up to practical physical limitations such as standard box heights and widths. They offer a standardized, cost-effective design that is easy to specify and install.
Pow-R-Line 3a
Eaton’s Pow-R-Line 3a (PRL3a) panelboard can serve as a lighting and appliance branch panelboard or as a small power distribution panelboard. It saves space due to its ability to house more breakers in less space and features the EZ box and EZ trim system for faster, more secure, and safer installations.
Pow-R-Line 3E
Eaton's Pow-R-Line 3E panelboard is at the forefront of next generation panelboards. Designed at 480VAC delta and below, the PRL3E offers superior performance for selective coordination as well as high fault current applications.
Pow-R-Line 4
Eaton's Pow-R-Line 4B and 4F panelboards accommodate both circuit breakers and fusible switches on a single, bolt-on chassis design. These panelboards offer broad system application capability for service entrance requirements or general power circuit distribution.
Drawout MCCB Panelboard
Eaton’s drawout molded-case Pow-R-Line 4D (PRL4D) panelboard is the industry’s first panelboard solution that offers an innovative draw-out mechanism.
Pow-R-Line 5P
Eaton's Pow-R-Line 5P is the most flexible plug-on power panelboard in the industry, designed specifically for applications where changes and additions must be fast, convenient, and easy.
Loading Content..Please wait!