Fusible Lighting Panelboards
Eaton's factory-assembled fusible lighting panelboards offer superior selective coordination on systems with very high fault currents. These panelboards offer fault current ratings up to 200 kAIC symmetrical and can easily selectively coordinate with many upstream overcurrent devices.
Pow-R-Line 1aF and 2aF
This factory-assembled fusible lighting panelboard provides 240 Vac maximum, 400A maximum mains, three-phase four-wire or single-phase three-wire, and 30A maximum branch devices.
Pow-R-Line 3FQS
This factory-assembled fusible lighting panelboard provides 240 Vac maximum, 400A maximum mains, three-phase four-wire or single-phase three-wire, and 100A maximum branch devices using the exclusive Bussmann CubeFuse.
Loading Content..Please wait!