Pow-R-Line BCM panelboard
Eaton's Pow-R-Line branch circuit monitoring (BCM) panelboard is a cost-effective solution for energy and power monitoring at the branch circuit level. It provides a means to monitor the main power coming into the panelboard. The Pow-R-Line BCM panelboard can be used in lighting appliance, small power distribution panelboards and Pow-R-Command lighting control panelboards up to 400A with branch breakers rated 100A or below.
- Can monitor up to 84 branch circuits and main panel connections.
- Available in PRL1a, PRL2a and PRL3e panelboard classifications.
- Helps meet points required by LEED and the U.S. Green Building Council.
- Helps make informed load shifting and load shedding decisions, fairly and accurately allocate energy costs to users, identify wasteful practices, decrease unnecessary usage, produce an energy profile
Loading Content..Please wait!