Lighting Panelboards
Eaton’s Pow-R-Line panelboard family is ideal for lighting and appliance branch circuit protection. Products are designed for sequence phase connection, which allows complete flexibility of circuit arrangement (1-, 2- or 3-poles) to allow balance of the electrical load on each phase.
Fusible Lighting Panelboards
Eaton’s factory-assembled fusible lighting panelboards offer superior selective coordination on systems with very high fault currents. These panelboards offer fault current ratings up to 200 kAIC symmetrical and can easily selectively coordinate with many upstream overcurrent devices.
+ Expand List
Pow-R-Line BCM panelboard
Eaton's Pow-R-Line branch circuit monitoring (BCM) panelboard is an integrated, affordable metering device that combines exceptional performance and easy installation to deliver a cost-effective solution for energy and power monitoring at the branch circuit level.
Pow-R-Line 1a and 2a
Eaton’s Pow-R-Line panelboards (1a & 2a) provide ideal solutions for lighting and appliance branch circuit protection up to 480Y/277VAC. Standard designs offer a wide selection and allow for easy installation. Increased series ratings provide higher short circuit ratings using standard bolt-on or plug-on breakers. UL listed kits can provide field conversion from main lugs to main circuit breaker.
Pow-R-Line 1R and 2R
Eaton's Retrofit Panelboard is the first product of its kind, designed specifically for renovating existing electrical systems. Unique chassis features, adjustable interior assembly, and time-saving installation features minimize any needed wall reconstruction, clean-up, and downtime.
Pow-R-Line 3a
Eaton’s Pow-R-Line 3a (PRL3a) panelboard can serve as a lighting and appliance branch panelboard or as a small power distribution panelboard. It saves space due to its ability to house more breakers in less space and features the EZ box and EZ trim system for faster, more secure, and safer installations.
Pow-R-Line 3E
Eaton's Pow-R-Line 3E panelboard is at the forefront of next generation panelboards. Designed at 480VAC delta and below, the PRL3E offers superior performance for selective coordination as well as high fault current applications.
Loading Content..Please wait!