Panelboards
Eaton is the industry leader in new panelboard products, providing features, ratings, and performance that consistently meet the needs of specifiers, consultants and contractors. Products are ideal for new construction and systems upgrades in commercial and industrial facilities.
General Instructions for Proper Installation, Operation and Maintenance of Panelboards Rated 600 V or Less (registration required)
General Instructions for Proper Installation, Operation and Maintenance of Panelboards Rated 600 V or Less (registration required)
Lighting Panelboards
Eaton's Pow-R-Line panelboard family is ideal for lighting and appliance branch circuit protection.
+ Expand List
Column Panels
Eaton's Pow-R-Line Column Panels are ideal for confined areas or renovation projects. They measure a compact 8-5/8" wide by 6" deep and are easily mounted inside an I-beam for industrial applications.
Elevator Control Panelboard
Eaton's elevator control panelboard is designed to meet the stringent requirements mandated by multiple building codes. The elevator control panelboard takes the guesswork out of code compliance with respect to the electrical components and electrical communications systems.
Distribution Panelboards
Eaton's Pow-R-Line Distribution Panelboards provide the capability to house more breakers in less space than others in the industry, up to practical physical limitations such as standard box heights and widths.
+ Expand List
Retrofit Panelboards
Eaton's Retrofit Panelboard is the first product of its kind, designed specifically for renovating existing electrical systems. Unique chassis features, adjustable interior assembly, and time-saving installation features minimize any needed wall reconstruction, clean-up, and downtime.
Lighting Control
Eaton Corporation now offers a complete line of U.S. Green Building Council (USGBC) LEED approved lighting and load control solutions that are both flexible and scalable to meet the needs of a wide range of individual applications.
Switches
Fusible Panelboard/Switchboard Switches are designed for commercial, industrial, and service entrance applications to protect and switch feeder and branch circuits. Panelboard units have switching contact structures with an instantaneous trip element while switches have a quick-make, quick-break feature.
OEM Panelboards and Switchboards (OPS) Program
Distribution assembly equipment is developed with different product levels depending on the integration requirements. EOEMs have the unique opportunity to select the appropriate building block to match their manufacturing and engineering capabilities. The OPS Program enables EOEMs to reduce inventory, improve on-time delivery rates and remain competitive in the marketplace.
Loading Content..Please wait!