Pow-R-Command 2000E Controller
Internet-enabled lighting and plug load control system. Intended for applications requiring switching and dimming control. Preconfigured web pages allow remote programming, monitoring and override control using a standard web browser. Onboard BACnet/IP protocol allows integrating directly with building management systems.
- 365-day time clock and astronomical time clock for schedule-based control
- Holiday and daylight savings time schedules
- Low-voltage inputs for occupancy-based and occupant override control
- Digital Switch Network (DSN) for connecting Pow-R-Command Digital Switches
- Analog inputs for connecting light level sensors
- Analog outputs provides manual dimming and automatic daylight harvesting control
- Backlit LCD touchscreen and Ethernet Maintenance port for front panel programming, monitoring and override control
- Safe and easy access to low voltage field wiring by loosening two captive screws and folding display down
- Ethernet and RS-485 network communications
- Peer-to-peer controller communications protocol
- Master/Expansion panelboard sub-network (SLAN) communications
- MLAN sub-network for connecting Analog Expansion Module (PRCEAEM) and integrated main meter (IQ35M) or branch circuit monitor (PXBCM)
- Preconfigured web pages access from Maintenance Port and Ethernet network for system programming, monitoring and override control
- BACnet/IP communications protocol for integrating with building management systems
- Modbus TCP/IP pass-thru mode for integrated metering communications
- Email notification of system alarm conditions
- Demand response logic
- Configurable source logic (OR, AND, XOR, NAND, LAST EVENT)
- Downloadable firmware for updating controller features
- System events logging
- Compatible with previous generation PRC2000 systems

Panelboard options:
- NEMA 1, 12, 3R and 4X enclosures
- Surface and flush mounting
- Column-width and Integrated Facility System (IFS) construction
- Main lug and main circuit breaker 100A, 225A and 400A panelboard interiors
- Service entrance label
- Interior sizes include 18-, 30-, 42-, 60-, 72-, and 84 branch circuits
- Retrofits into existing panelboard enclosures Consult factory)
- GHQRD 1- and 2-pole, 15A, 20A and 30A controllable circuit breakers suitable for 480Y/277Vac loads
- GHQRDEL 15A and 20A emergency lighting controllable circuit breakers
- BABRSP 1-pole 15A, 20A and 30A and 2-pole 15A, 20A, 30A, 40A and 50A controllable circuit breakers suitable for 208/120Vac and 120/240Vac loads
- Branch circuits series ratings
- Surge suppression devices
- IQ35M panelboard meter or PXBCM branch circuit monitor
System options:
- Digital and Low-voltage switches
- Photosensors (outdoor, indoor, skylight and atrium)
- Analog Expansion Module (PRCEAEM) for expanding dimming control circuits, includes 8 universal inputs and 8 analog outputs
- Switch Override Controller (PRCSOC) for expanding quantity of maintained dry-contact inputs (consult factory)
- Lighting Optimization Software (LOS) provides system configuration, programming, override control and monitoring
- Ethernet Interface Module (EIM) connects PRC RS-485 network to dedicated PC or facility Ethernet network
- PRC5000 Advanced System Controller with optional custom building graphics