Eaton Motor Relay (EMR 3000 / 4000 / 5000)

Eaton’s EMR motor protection relay is a multifunctional microprocessor-based protective relay for the protection of any size motor at all voltage levels. It is most commonly applied on medium voltage or larger motors. The EMR relay is a current and voltage device with built in differential protection that provides complete and reliable motor protection, monitoring, diagnostics, metering, and starting control functions.