DT-3000

DT-3000 (End-of-Life)

The Digitrip 3000 is most commonly used as primary feeder circuit protection, but may be applied as the transformer primary protection or as backup to the differential protection. With the DT-3000 you get independent phase and ground measuring circuits, as well as ampmeter and peak demand functions. Digitrip 3000 relays also boast eleven time overcurrent characters including ANSI, IEC and thermal protection curves.