BushingGard

BushingGard Continuous Testing

Eaton's BushingGard predictive diagnostic online monitoring technology measures the capacitance and discharge current of high voltage condensing type transformer bushings while the transformer is in operation. Non-invasive, continuous testing provides real-time problem detection to prevent crippling transformer, circuit breaker or shunt reactor bushing failure. Monitoring may be remote or on-site.