CH-Series Relays
Eaton’s CH-Series distribution relays offer microprocessor-based protection with monitoring and control for medium voltage main and distribution applications. These compact relays provide current, voltage, frequency and power protection for electric power distribution systems.
DT-3000
Eaton’s Digitrip 3000 microprocessor-based distribution relay provides reliable 3-phase and ground overcurrent protection for all voltage levels. The DT-3000 can be used for any application where instantaneous and/or time overcurrent protection is required.
FP-4000
Eaton’s FP-4000 provides complete 3-phase and ground overcurrent and voltage frequency protection plus metering for electric power distribution systems. It offers microprocessor-based protection with monitoring and control for medium voltage main and distribution breakers.
FP-5000
The FP-5000 provides complete protection, metering, and control in a single compact case. This intelligent relay provides flexible protection and programmability for currents, voltage, and frequencies and eliminates the need to purchase, install, and maintain multiple pieces of equipment.
FP-6000
The FP-6000 is the only relay in its class that offers a flexible, yet simple reclosing control. Its compact design makes it ideal for pole-mounted recloser controls. The FP-6000 provides complete metering of voltage, currents, power, energy, minimum/maximum, and demand functions.
Loading Content..Please wait!
Protective Relays Interactive Tool
Relay Software Updates (Downloads)