E-Series Relays
Eaton’s E-Series is a technologically-advanced, safe, and easy-to-use relay. It offers a microprocessor-based overcurrent design, compatible with both ANSI and IEC applications. The panel-mounted, self-contained unit operates from either AC or DC control power.
EDR-3000
The EDR-3000 is a multifunction, microprocessor-based relay that provides three-phase and ground overcurrent protection with reclosing capabilities. Designed for both ANSI and IEC applications, it is a panel-mounted, self-contained unit which operates from either AC or DC control power.
EDR-4000
Eaton’s EDR-4000 is a multifunctional, microprocessor-based relay for distribution circuits of all voltage levels. It is used as a primary protection on feeders, mains, and tie circuit breaker applications or as backup protection for transformers, high voltage lines, and differential protection.
EDR-5000
The EDR-5000 is a multi-functional, microprocessor-based relay with directional control and synch check for feeder circuits of all voltage levels.
Loading Content..Please wait!
Protective Relays Interactive Tool
E-Series Relays Software Updates (Downloads)