CH-Series
Eaton's CH-Series Motor Relays provide complete and reliable motor protection for any size motor at different voltage levels including monitoring and starting control functions.
MP-3000
Eaton’s MP-3000 is a multifunctional microprocessor-based protective relay with the intelligence to protect and control against abnormal operating conditions. The MP-3000 provides motor overload, stall, short circuit, phase unbalance, single phasing and ground fault motor protection.
MP-4000
Eaton's MP-4000 relay expands upon the industry-leading protection, control, and diagnostics found in the MP-3000 by adding voltage inputs from Voltage Transformers to enable additional protection functions, fault diagnostics, power metering, and communication.
MD-3000
Eaton’s MD-3000 is a microprocesor-based relay that provides self balancing differential protection for motors and small generators. The MD-3000 can be used in conjunction with the motor relays to provide a dedicated differential protection for important motors and generators.
Loading Content..Please wait!
Protective Relays Interactive Tool
Relay Software Updates (Downloads)