E-Series
Eaton's E-Series Motor Relays provide complete and reliable motor protection for any size motor at different voltage levels including diagnostics, monitoring and starting control functions.
EMR-3000
Eaton’s EMR-3000 motor protection relay is a multifunctional microprocessor-based protective relay for the protection of any size motor at all voltage levels. The EMR-3000 provides complete motor protection and control with optional Universal RTD Monitoring Module.
EMR-4000
EMR-4000 motor protective relay provides complete motor protection, diagnostics and control for mission critical large medium voltage three-phase induction motors, along with commonly used low voltage (480V) and synchronous motor applications.
EMR-5000
EMR-5000 motor protective relay provides complete motor protection, diagnostics and control for mission critical large medium voltage three-phase induction motors, and synchronous motor applications with built in differential protection.
Loading Content..Please wait!
Protective Relays Interactive Tool
E-Series Relays Software Updates (Downloads)