Low Voltage
Eaton offers a full line of IEC and NEMA rated overload relays to provide motor overcurrent protection. Flexible mounting ensures that they can be installed on a contactor, panel, or separate enclosure.
C441 Motor Insight Overload Relay
Eaton’s new C441 Motor Insight Motor Protection Relay is the first product in the Intelligent Power Control Solutions family. The Motor Insight Relay is a highly configurable motor, load and line protection device with power monitoring, diagnostics and flexible communications.
C440/XT Electronic Overload Relay
Eaton’s new C440/XT Electronic Motor Protection Relay is the most compact, high-featured, economical product in its class. Designed on a global platform, the new relay covers the entire power control spectrum including NEMA, IEC and DP contactors to deliver enhanced motor protection.
IQ-500
The IQ 500 is a cost-effective alternative to conventional protective relays such as current relays, ground fault relays and phase loss or phase unbalance relays. It is ideal for applications such as mining, timber, material handling, wastewater treatment plants, and petrochemical industries.
Loading Content..Please wait!
Protective Relays Interactive Tool
Relay Software Updates (Downloads)