Transformer Controllers
The TC-50 and TC-100 Transformer Temperature Controllers monitor up to 3 ventilated Dry-Type transformer windings and 1 ambient temperature. The controllers operate relays by comparing the highest winding temperature to stored set point temperatures and displays 4 thermocouple inputs as well as the stored maximum temperature and its associated winding. The unit provides Fans, Alarm, and Trip output relays. Up to 2 Fans can be controlled.
- The TC-100 has additional built in monitoring functions and logging functions to help you shed some light on the unknowns of the operation of your transformer.
- Temperature trending lets you understand the hour of the day that the transformer runs hotter, and modify its loading to extend the life of your transformer; logging information lets you restore the operation of your system faster, by letting you correlate tripping and alarming events to the overall conditions of your system; and fan wear information can be used to perform preventive maintenance to increase the uptime in your transformers.
Loading Content..Please wait!