Newport Camp Mate

Newport Camp Mate

The Newport Camp Mate provides many of the features and options of our other full size pedestals, but in a compact self-contained unit. This model provides more mounting options to RV park owners than any other model. It can be mounted to our stainless steel stand either flanged or direct burial, a post, or any wall. The Newport Camp Mate is UL listed and comes with a limited lifetime warranty on the housing.