CM52

CM52

Eaton’s CM52 Network Protector has the highest interrupting rating in the industry and is the only network protector to carry both a UL certification and BIL rating. It is designed to handle ratings 800 to 4500 Amps, 216 to 600 volts. Testing is quick and safe with a four-position, dead-front, draw-out design. It’s a low maintenance network protector that virtually eliminates adjustments, is easy to troubleshoot, and has built-in diagnostics.