Control Box
Allows for control of up to 6 Remote Racking devices and 6 NP ARMs devices. The user can enable Maintenance Mode on all protectors from a single illuminated switch. They can also Rack-In/Rack-Out the breakers, as well as see the breaker position via indicating lights.
- 2-6 devices in 1 box
- Control NPArms
- Control Remrack

Call 1-877-737-8328 for support on this product.