Instant
Instant Service Switchboards are designed as stocked units that provide fast delivery to match the needs of the construction market. Suitable for use as service entrance equipment, they combine utility metering provisions with a fused main switch in a single compact section that can include a distribution panel for feeder and branch circuit breakers. Typical applications include small office buildings, factories, stores, supermarkets, and shopping centers.
- All units are completely enclosed with front, rear, and side covers.
- Main lugs mounted at the top for overhead feed or for use with an underground pull section.
- Qualified to meet the seismic requirements of the Uniform Building Code and the California Building Code for equipment operation after seismic activity.
- Loadside wireway compartment is available for applications that require the load circuit conductors to exit at the top.
Loading Content..Please wait!
- Enclosures: Indoor or outdoor
- Load side wireway
- Lug landing kit
- Meter compartment doors
- Meter sockets
- Surge Protective Devices
- Underground pull sections