Roll-Up Generator Termination
The Roll-up Generator Termination Box is an economical transition from a roll-up generator to the facility for backup power. Designed for permanent installation, it is ideally suited for applications where customers need a secure termination point near the roll-up generator's ultimate position. It includes line, load, and permanent terminations.
- Secondary disconnect is interlocked with the main overcurrent device in a manner that ensures that only one, either the service main or the generator main, can be energized at any one time.
- Line terminations are accessible through a lockable trap door in the bottom of the enclosure for increased safety.
- Enclosure is made from code gauge steel and is suitable for either outdoor or indoor installation.
Loading Content..Please wait!
- Lugs: mechanical; one-hole and two-hole compression; one-hole and two-hole compression lug provisions