FDP Panelboard / Switchboard Switches
Fusible panelboard and switchboard switches are designed for commercial, industrial, and service entrance applications to protect and switch feeder and branch circuits. Panelboard units have switching contact structures with an instantaneous trip element. Switches are available for existing FDP and other distribution panelboards.
- Interlock mechanism prevents the switch cover from being opened with the switch mechanism in the ON position for optimum security.
- Ability to padlock in the ON or OFF position offers increased safety.
- Fusible panelboard switches provide high interrupting ratings and are available in 30A through 1200A ratings - 240v and 600v.
- When used with current limiting fuses, they can be used as the upstream device in series-combination rated systems as well as in fully rated and selectively coordinated systems.
Loading Content..Please wait!
Contact the Cleveland Flex Center at 888-329-9272 for more information.
Search for Drawings