UL508 Listed Rotary Disconnects
Eaton’s R5 Series of Rotary Disconnects, available in non-fusible configurations from 16A up to 80A, are tested and approved to the UL508 standard. These devices are further tested, to successfully close in on a short-circuit, allowing them to be properly marked ‘suitable for use as a motor disconnect.’ When protected by applicable upstream fusing, as tested, the short-circuit rating of these products goes up to 65 kAIC.
- Modular design offers optimal flexibility.
- High short-circuit current ratings (when used in conjunction with applicable fusing) as high as 65 kAIC, offering increased flexibility In use and installation as well as enhanced protection.
- Direct or external operation capabilities.
- Padlockable design with either direct or external handle.
Loading Content..Please wait!
Contact the Cleveland Flex Center at 888-329-9272 for more information.
Search for Drawings