UL98 Listed Rotary Disconnects
Eaton’s R9 Series of Rotary Disconnects, available in fusible and non-fusible designs, are tested and approved to the stringent UL98 standard and, thus, are heavy duty products that can be used for almost any switching application. The short-circuit withstand of these products goes up to 200 kAIC. The R9 series of products have a variety of direct or external handles, shafts, and accessories available.
- High short-circuit current ratings (SCCR) offer increased flexibility in use and installation as well as enhanced protection.
- Compact version (C-Frame) non-fusible, 30A - 100A, has a small footprint and offers the ultimate in modularity, and flexibility.
- The fusible product (30A - 800A) uses double break contacts, completely isolating the fuse in the open position, providing enhanced safety.
Loading Content..Please wait!
Contact the Cleveland Flex Center at 888-329-9272 for more information.
Search for Drawings