Auxiliary Power
Eaton’s Auxiliary Power Heavy-Duty Safety Switch is ideal for commercial construction, industrial and HVAC applications. It combines a safety switch, control transformer and ground fault interrupter receptacle in a single product. Designed to meet the NEC Section 210.63 for Heating, Air-Conditioning and Refrigeration Equipment, it provides an alternative to running a separate 120V circuit to the rooftop or other locations where a receptacle outlet is required.

- The auxiliary power switch can provide customers with dramatic cost savings over running separate circuits to rooftop units.
- All-in-one construction saves installation time.
- Barriered transformer compartment provides enhanced safety.
- GFCI receptacle with NEMA 3R in-use cover provides safety and code compliance.
Loading Content..Please wait!
- Stainless Enclosures
Contact the Cleveland Flex Center at 888-329-9272 for more information.
Search for Drawings