General Duty
General duty safety switches are used in residential and commercial applications. They are suitable for light duty motor circuits and service entrance applications. Fusible (plug or cartidge) and non-fusible switches are available.
Fusible - Cartridge Fuse
Eaton's General Duty Cartridge Fuse Safety Switches have visible double-break rotary blade mechanisms, a side opening door on all enclosures, and, with Class R fuses, may be used on systems capable of delivering 100,000 amperes rms symmetrical.
Fusible - Plug Fuse
Eaton's Plug Fuse Safety Switches offer the ability to manually open and close a circuit and provide overcurrent protection by means of installed plug fuses. With a 30 ampere rating, plug fuses are available as single or double pole.
Non-Fusible
Eaton's General Duty Non-fusible Safety Switches provide a means to manually connect or disconnect the load from the source. They are available in NEMA 1 general purpose or NEMA 3R rainproof enclosures and are suitable for service entrance applications.
Loading Content..Please wait!

Search for Drawings