Energy Efficient, CSL-3 Compliant
The E3 transformer represents the next level premium efficiency jump in the dry-type, three-phase ventilated transformer market, since the adoption of TP-1 transformer energy efficiency levels as part of the EPACT 2005 legislation. E3 transformers are the right choice for those looking for lowest energy/heat losses, green/LEED design, and 24 hours a day, 7 days a week energy savings with no additional maintenance to maintain efficiency in today’s modern buildings.
- No additional maintenance is needed, increasing energy efficiency and savings.
- Reduced heat output helps to reduce cooling costs.
- Single electrostatic shield for attenuation of common-mode and transverse-mode noise.
- Low energy losses reduce pollution making it even more environmentally friendly.
- Increased efficiencies help gain LEED points to document energy savings.
- Copper windings and terminals are standard for addded resistance to corrosion and enhanced conductivity.
- Energy savings provides a return on investment energy savings analysis.
Loading Content..Please wait!
- Stand-alone or integrated facility system
- Weathershield