Marine Duty
Eaton's Marine Duty Transformers are specially designed for on-board installation in steel vessels, below deck in electrical or mechanical rooms where the ambient temperature is greater than normal. They are especially designed for operation in 50°C ambient locations, with a standard temperature rise of 115°C. Marine duty rated transformers are available in single- and three-phase ratings, and are manufactured with standard copper windings.
- Meets American Bureau of Shipping (ABS) specifications to guarantee consistent design and manufacturing specifications.
- Short-term overload capability as required by ANSI for increased reliability.
- Meets NEMA ST-20 sound levels to ensure quieter operation.
- Copper windings offer premium efficiency and greater savings.
Loading Content..Please wait!
- Encapsulated design
- Terminal extension kit
- Ventilated/non-ventilated
- Wall mounting bracket
- Weathershield