Breaker Interface Module

Breaker Interface Module (End-of-Life)

Eaton's Breaker Interface Module is a panel-mounted device that monitors and displays parameters from any combination of Digitrip RMS 810, 910, 1150 and Digitrip OPTIM Trip Units, F-/J-/K-Frame Energy Sentinels, and Universal Energy Sentinels, supporting as many as 50 of these devices up to 10,000 feet away. It communicates the information from these protective and energy monitoring devices over an Eaton PowerNet network.