IQ 230

IQ 230

The IQ 230 series is a microprocessor-based series of monitoring devices that provide single phase (2 or 3 wire) and 3 phase (3 or 4 wire) electrical metering designed to replace numerous individual meters and recorders. The IQ 230 series devices are compact and consist of a panel-mounted Display Module and a Base Module that can be attached to the Display Module or mounted remotely.