Residential
We also offer compact residential surge suppressors for telephone and cable lines, with peak surge current capacity per phase of up to 75 kA. The combination of AC, telco and cable SPD’s isolates your sensitive electronics from the damaging effects of transient voltage events. An extensive connected equipment warranty and equipment protection policy is provided with all ITRSPMIC, ITRSPMAX and ITRSPULT units.
- Ultra AC (ITRSPULT) – Easy to install and designed for indoor/outdoor protection of major appliances and electronics, with LED status indication and a surge current rating of 70 kA.
- Surge Cable (ITRSPCAB) – Modular mounting to AC protection units covers cable TV, satellite, and cable modems with a maximum surge current rating of 20 kA. Dual coaxial connections and dual isolated lines allow for added protection.
- Surge Phone (ITRSPTEL) - 4 Pair Surge Protection, quick connection terminals, and modular mounting to AC protection units provide superior protection for phone, DSL, fax, and modem with a maximum surge current rating of 80 kA.
- Weatherproof enclosures allow for installation in any outdoor environment.
- A lifetime warranty and connected equipment warranties ensure that your products are always protected.
Loading Content..Please wait!
- Flushmount Kit
- Second-Level Surge Strip Protectors
To locate your nearest Innovative Technology Master Distributor, please call:
1-800-809-2772 Option 4, Sub-option 2.
Locate an Innovative Technology Master Distributor
Warranty Registration