PMINT
This module is transparent to the Modbus network. It communicates to a master on the Modbus network using the Modbus RTU (Remote Terminal Unit) protocol. It communicates to slave devices on the INCOM network using the IMPACC (Integrated Monitoring, Protection, and Control Communication) protocol.
- Uses the VPC3+C ProfiChip integrated circuit, providing PROFIBUS communications support with automatic recognition of data transfer rates up to 12 Mbits/s
- Flashing status LED to indicate an active module
- LED indicators for PROFIBUS SYSFULT and BUSFAULT
- LED indicators for INCOM transmit and receive communications exchanges
- Input power for the module from either 100 to 240 Vac or 24 to 150 Vdc
- DIN rail mount package
- -40°C to 85°C ambient operation
Loading Content..Please wait!
- DIN rail mount package