Networking Hardware
Eaton's Networking Hardware consists of gateways, gateway cards, and switches that connect legacy and current infrastructure equipment and devices to your Ethernet network. Embedded Web servers and pages in the gateway and gateway cards provide quick access to this equipment via the Web and a standard Web browser. IT and facility managers can easily analyze power equipment data and use it to determine appropriate action.
Power Xpert Gateway 200E
Eaton's Power Xpert Gateway 200E (PXG 200E) is an intelligent solution for data acquisition enabling users to collect energy usage data from meters.
Power Xpert Gateway 400E/600E/800E
The Power Xpert Gateway E Series (PXG) allows you to closely monitor the performance of your electrical distribution and control equipment through their on-board Web pages, in real time. The Power Xpert Gateways make integrating power equipment onto an Ethernet network fast and easy.
Power Xpert Gateway PDP Card
Power Xpert Gateway PDP Card brings your Eaton Power Distribution Units, Remote Power Panels, and Rack Power Modules onto your Ethernet network for Web browser, real-time monitoring for power quality status and fast response to power-related events.
Power Xpert Gateway UPS Card
The Power Xpert Gateway UPS card brings your Eaton Powerware UPS to your desktop. Adding connectivity to your UPSs allow remote monitoring and user-defined, email alarms to take care of issues, before they become problems.
Power Xpert Gateway Mini-slot card
The Power Xpert Gateway Mini-slot communications card brings your Eaton 93PM UPS to your desktop. Adding connectivity to your 93PMUPS allows remote monitoring and user-defined, email alarms to take care of issues, before they become problems.
Power Xpert Energy Viewer
Rising energy costs and increasing demand are accelerating equipment installation to monitor energy usage. However, once this equipment is installed, what do you do with the vast amount of data provided?
Ethernet Switches
Eaton’s Power Xpert Ethernet Switches are built with high-grade components and constructed using special thermal techniques so they are ideal for extending Ethernet networks in harsh, industrial environments. They provide communications from the factory floor or facility basement to the front-end office.
Addressable Relay II
The Addressable Relay II is designed for use where remote control of information or non-communicating devices is required.
MINT II
Eaton's Master INCOM Network Translator II (MINTII) converts a network of Power Management Software devices to ASCII RS-232 format for access through a serial port of a personal computer, laptop, or Programmable Logic Controller.
IPONI
The INCOM Product Operated Network Interface (IPONI) cards attach to Eaton devices to enable clean noise-immune communications even when routed around areas of high noise and typical electrical communication disrupting equipment. They play a key role in facilitating the access to information that each of the Eaton devices offer.
Modbus PONI
The Modbus Product Operated Network Interface card (MPONI) allows single or multiple devices in a daisy-chain configuration to communicate with local or remote devices. It may extend up to 4,000 feet without a repeater. It is applied where device networks exist connected by a dedicated shielded twisted pair conductor.
mMINT
The mMINT (Modbus Master INCOM Network Translator) Module is an Eaton accessory product that will provide communication between a Modbus RTU network and an INCOM network.
PMINT
The PMINT (PROFIBUS DP-Master INCOM network translator) module provides INCOM communications to the network.
DPONI
The DeviceNet Product Operated Network Interface (DPONI) enables communication between a DeviceNet network master station and a host device in a Master/Slave format over a DeviceNet network.
Loading Content..Please wait!