Power Conditioning
Eaton provides power line conditioning systems with exceptional reliability as they correct voltage sags, while maintaining uptime and productivity. Products are also available for the ultimate in isolation and noise suppression.
Eaton Power-Sure 700
The Eaton Power-Sure 700 three-phase power line conditioning system provides exceptional system reliability through ultimate power protection against sags, surges, swells, spikes and electrical noise which can be attributed to Eaton’s processor-controlled zero cross over current tap switching technology.
Eaton EVR
Eaton's electronic voltage regulator (EVR) is a three-phase microprocessor-controlled tap changing transformer that reduces equipment downtime and improve performance of critical equipment through constant voltage regulation and line noise reduction.
Eaton Power-Sure 800
Ranging from office models to floor or wall/panel mounted industrial models, the Eaton Power-Sure 800 provides an excellent solution for any application with noisy or poor power quality.
Eaton Power-Suppress 100
The Eaton Power-Suppress 100 Ultra-Isolation and Noise Suppressor provides superior protection against damaging electrical disturbances and safeguards critical sensitive equipment from all forms of RFI/EMI electrical noise.
Eaton Power-Suppress T7
The Eaton Power-Suppress T7 three-phase ultra-isolator noise suppressor protects electronic equipment in data rooms, wiring cabinets and other sensitive equipment against damaging electrical noise disturbances while providing total isolation.
Sag Ride Through Power Conditioner
The Eaton Sag Ride Through (SRT) power conditioner corrects voltage sags while maintaining uptime and productivity, including deep sags of down to 63% of nominal for single-phase sags (37% retained voltage). It responds within 1/8 of a cycle, corrects phase shifts and provides continuous voltage regulation.
Harmonic Correction Unit
Active Harmonic Filters (Harmonic Correction Units — HCU) provide dynamic harmonic correction by actively injecting equal and opposite currents into the customer’s electrical distribution system that cancel the entire spectrum of harmonic currents at the point of connection.
Loading Content..Please wait!