LV-AutoVAR 300
The AutoVAR 300 is an automatically switched, wall-mounted Power Factor Correction capable device designed for low voltage applications in installations requiring precise maintenance of target power factor in a very small footprint. Unit includes cleared fuse indicator lights and manual on/off switching easily accessible on the front cover. Built-in controller (with optional communication capabilities) controls banks of contactor-connected capacitors.
- Wall-mount design is ideal for minimum space requirements.
- Programmable to automatically add/subtract capacitor banks to maintain preset target power factor.
- Heavy-duty, three-phase capacitor construction.
- Five-year warranty of cells.
- UL and CSA listed.
Loading Content..Please wait!