LV-AutoVAR 600
The AutoVAR 600 is an automatically switched, free standing Power Factor Correction capable device designed for low voltage applications in installations requiring precise maintenance of target power factor in a very small footprint. Unit includes cleared fuse indicator lights and manual on/off switching easily accessible on the front cover. Built-in controller (with optional communication capabilities) controls banks of contactor-connected capacitors.
- Programmable to automatically add/subtract capacitor banks to maintain preset target power factor.
- Heavy-duty, three-phase capacitor construction.
- Five-year warranty of cells.
- UL and CSA listed.
- Optional molded case circuit breaker, rated 65 kAIC at 480 V and 600 V.
- Personnel ground fault interruption provides protection in case of accidental contact with control power and ground.
- Control wiring — standard NEC color-coded modular bundles with quick disconnect feature for ease of troubleshooting or ease of expendability.
- Optional digital metering — IQ 250.
- Bottom cable entry spacing.
Loading Content..Please wait!