LV-Unipump
The Eaton Unipump is a non-fused capacitor based product designed to be used at the motor locations of outdoor irrigation, oil field installations, or other weather restricted areas requiring power factor correction at the motor load. With its unique capabilities it is especially designed to be energized and de-energized in union with the motor load its designed to treat.
- Designed expressly for outdoor pumping applications.
- Pole or wall mounting.
- Small, light-weight enclosure for easy installation.
- SO-WA type flexible cable facilitates installation (4-conductor).
- Gland-type weatherproof bushings.
- Strong outer case.
- UL and CSA listed.
- Full five year warranty on capacitor cells.
Loading Content..Please wait!