MV-UniVAR MV 6.6 kV to 13.8 kV
Eaton's Univar MV (15 kV class) are capacitors for medium voltage, heavy-duty applications where a fixed amount of capacitance (kvar) is required. Enclosures are 16-gauge steel finished with durable baked-on enamel and are gasketed for weatherproof, dustproof applications. Included discharge resistors reduce residual voltage to less than 50V within five minutes of de-energization.
- 6600 V, 7200 V, 12,470 V or 13,800 V.
- Fast economical payback.
- Individual units or multiple assemblies can be designed.
- Indoor dustproof/outdoor waterproof enclosures (NEMA 12, NEMA 3R).
- Floor mounting.
- All units above 4800 V are supplied with fusing on all three phases.
- NEMA 3R terminal box.
Loading Content..Please wait!