Multi Enclosure Unit
Applications
The Enclosed Meter line is ideal for:
- measurement and verification of the energy usage on processes and in buildings
- monitoring energy usage from multiple points
- collecting and logging specific energy use parameters
- displaying and generating logs for historical energy usage reports
Eaton’s Multi unit enclosed meter solution helps meet measurement and verification requirements to show energy efficiency improvements and results. For applications with line voltages above rated meter control power, a control power transformer is supplied in the enclosure. Control voltage can also be supplied via a separate source that is wired to the field installation terminal block. The CT input for the meter is wired directly to shorting terminal blocks for easy field installation. Eaton’s Enclosed Meter line is ideal for service entrance applications where energy supplier verification monitoring is desired.
Standard features
- Preconfigured Power Xpert Gateway 200E with four Eaton meters
- NEMA 12 enclosure to meet most indoor application needs
- NEMA 3R and 4X for more stringent environmental conditions
- Semi-flush (NEMA 12) mounted meters on the enclosure door
- Hinged front opening door
- Pre-wired neutral and ground terminal blocks
- Fused disconnect for line voltage
- Internal meter fusing
- 480V rated power voltage terminal block and wiring
- Pre-wired current transformer shorting terminal block
- Padlocking latch provision
Loading Content..Please wait!
- NEMA Type Enclosure-12, 3R, and 4X
- Control power transformer
- CTs-Solid and Split core
800-809-2772, option 4, 1.