IQ 150S/250S
Eaton’s IQ 150S/250S meters provide direct-reading metered values for the most critical power aspects, such as watts, watt demand, watthours, voltage-amperes (VA), VA-hours, vars, varhours and power factor. They have high sampling speed and accuracy and offer a wireless option.
- Self-enclosed, these meters are an ideal solution for surface mounting next to a selected piece of equipment for energy monitoring.
- NEMA 12 enclosure with a large, easy-to-read faceplate, consistent with other Eaton meter models, designed with ‘knockouts’ for easy installation
- Ethernet communications option for either wired or wireless setup allowing for additional ease of installation and integration into existing networks
- Available data and alarm recording for historical records/trending
- Integrate into Eaton’s Power Xpert Architecture for a holistic system-level view
Loading Content..Please wait!
800-809-2772, option 4, 1.