IQ Analyzer Series
Eaton's IQ Analyzer monitors all aspects of your electrical distribution system, helping to avoid power quality issues. Its high performance metering exceeds ANSI C12.16 (1%) specification for revenue meters meeting ANSI C12.20 Class 0.5%, provides quality true RMS readings through the 50th harmonic, and accurately measures nonsinusoidal waveforms up to a 3.0 crest factor. These products also qualify for LEED credits.
- Over 150 metering values provide comprehensive diagnostic and power quality capabilities.
- Stores trends, analyzing harmonics and waveform capture, to prevent process disruptions and equipment damage.
- Captures historical data to help identify problems in an electrical distribution system.
- Highly accurate energy measurement (ANSI C12.20), onboard energy value storage, and time-of-use energy registers help you control energy usage.
Loading Content..Please wait!
800-809-2772, option 4, 1.