IQ Energy Sentinel
IQ Energy Sentinels represent an alternative to installing separate watt-meters, watt-hour meters, watt demand meters, ammeters, volt-meters, and more. IQ Energy Sentinels provide a unique, cost-effective method to implement energy sub-metering at lower levels in the electrical distribution system. The Energy Sentinel monitors watts, watt-hour, and watt demand within a 1% accuracy level.
- Permits remote monitoring and interconnection with programmable logic controllers and building management systems.
- Designed to interface directly with NetPower Bill, energy billing software for easy cost management.
- Displays what is needed where it is needed for exceptional flexibility.
- One device replaces multiple meters and/or transducers resulting in improved system accuracy, product cost savings, and space savings.
- No external power source is needed, for additional cost savings.
Loading Content..Please wait!
- Door-mounted interface to display the monitored energy parameters
800-809-2772, option 4, 1.