4000 to 6000 Upgrade

Upgrade your Power Xpert Meter 4000 to a Power Xpert Meter 6000

Got a Power Xpert Meter 4000 and need more detailed features to monitor your power quality? Unleash the full potential of your power quality meter TODAY!

Do more with what you have with the click of the mouse! You can now transform your existing Power Xpert Meter 4000 into the Power Xpert Meter 6000 that offers close to a dozen enhanced features to help you extend equipment life, prevent downtime, and more.

You may be thinking, “This sounds good, but what exactly are the benefits to me?”

Good question. To help answer this we’ve put together the table below to show you the features and benefits you will realize from a 6000 meter vs. a 4000 meter. Click on each new feature for a more detailed explanation and its benefit to you. After reviewing this information we’re sure you’ll agree that this upgrade is a must have for those expected to do more with what you have.

Power Xpert Meters each provide unique additional functions.

  • The Power Xpert Meter 4000
    Provides all the core functions for monitoring power consumption and power quality. This unit uses Delta Sigma technology to oversample circuits at 4096 samples per cycle for extremely accurate measurement of harmonics, power factor, energy consumption, low frequency transient detection/capture and other events.
  • The Power Xpert Meter 6000
    This meter provides all the capabilities of the Power Xpert Meter 4000 plus enhanced power quality monitoring with automatic, industry standard trigger settings and plots events on an ITIC (Information Technology Industry Council) performance curve so they can be easily analyzed. Also provides an Events Calendar view for instant insight to the frequency of power events and helps detect reoccurring problems.  View and understand the sequence of events that have occurred during a period of time by selecting on one of the dates in the Events Calendar.

Power Xpert Meter 4000/6000 Series Features:

  • Embedded Web Server-see and analyze waveforms, trends, harmonics directly in your web browser or LCD meter graphic display
  • Automatic power quality analysis and trigger setting with built-in ITIC performance curve: detect and capture sags, swells, and flicker
  • Comprehensive power, energy and demand measurements for 138 standard data points logged
  • Up to one millisecond time synchronization and event logging capability for sequence of events analysis
  • Get an at-a-glance view of power quality with patent-pending Power Quality Index gauge, statistically derived trending and red/yellow/green indicators for overall power health
  • Alarm notifications are also available remotely via e-mail with waveform attached
  • ANSI C12.20 accuracy

How to upgrade?
Upgrading an existing Power Xpert Meter 4000 to a Power Xpert Meter 6000 is simple and easy. Start by clicking the “Buy Now” button and follow the instructions. Please make sure that you have the following handy and available: your credit card, your Power Xpert Meter 4000 serial number and date code (you will be presented with this info if you are using the upgrade link directly from your Power Xpert Meter) and your e-mail address.

Once you have completed the purchase, we will send you your new license key information via email that will allow you to complete the upgrade.