Power and Energy Meters
Harmonics, voltage fluctuations, transient over-voltage conditions, and more can wreak havoc on equipment and processes. Eaton’s advanced meters provide accurate real-time system values, capture waveforms and system events, and display data directly on the device through on-board Web servers or through a software monitoring solution. Eaton’s power and energy meters can also assist in qualifying for LEED credits.
Power Xpert Meter 2000 Series
Eaton’s Power Xpert Meter 2000 offers comprehensive world-class power and energy measurement and monitoring that reduce day-to-day operating costs and help avoid costly business interruptions. The series combines state-of-the-art technology with harmonic viewing, data trending, and performance benchmarking.
Power Xpert Meter 4000/6000/8000
Power Xpert Meters 4000/6000/8000 provide all core and enhanced functions for monitoring power consumption and power quality. Meters can be used in various applications, including energy management, monitoring circuit loading, and identifying power quality problems.
IQ 35M
The Eaton IQ 35M Meter is a compact panelboard and retrofit meter that combines exceptional performance and easy installation to deliver a cost-effective solution for energy and power monitoring applications, as well as sub-metering applications.
IQ 250/260
Eaton’s IQ 250 and IQ 260 electronic power meters provide capabilities you would not normally expect in affordable, ultra-compact meters, such as fast sampling rate and accurate metering for a full range of power attributes. Easily field upgradable, consider them the first line of defense against costly power problems.
IQ 150S/250S
Eaton’s IQ 150S/250S electronic self-enclosed meters are an ideal solution for surface mounting next to a selected piece of equipment for energy monitoring utilizing today’s secure wireless technology.
IQ 230
The smaller size of IQ 230 Electronic Panel Meters is ideal for panelboard and switchboard applications, where panel space is at a premium. Energy management information is provided by direct reading of up to 79 metered values, and they can be used as a metering transducer for submetering applications.
IQ 130/140/150
Eaton’s IQ 130/140/150 electronic power meters offer high-end capabilities you would not expect from an ultra-compact meter. As the first line of defense against costly power problems, they can perform the work of an entire wall of legacy metering equipment utilizing today’s technology.
Power Xpert Energy Viewer
Rising energy costs and increasing demand are accelerating equipment installation to monitor energy usage. However, once this equipment is installed, what do you do with the vast amount of data provided?
IQ Energy Sentinel
IQ Energy Sentinels are highly accurate, microprocessor-based submeters designed to monitor power, energy, currents, voltages, power factor, frequency, apparent power, and reactive power.
IQ Multipoint Energy Submeter II
Eaton’s IQ Multipoint Energy Submeter II is a cost-effective and space-saving solution ideal for multi-tenant residential or commercial office buildings where property managers are interested in measuring tenant energy usage for the purposes of monthly energy cost allocation.
Power Xpert Meter Profiler
Eaton’s Power Xpert Meter Profiler works with the Power Xpert 4000, 6000, or 8000 Meter to compare “expected” energy consumption patterns to present usage, and flag areas of concern using deviations from modeled energy patterns.
Enclosed Meter Line
Designed for the IQ 35M, IQ 150, IQ 250/260, Power Xpert Meter 2000, and Power Xpert Gateway 200E Eaton’s Enclosed Meter Line offers a single or multi meter solution with mounting and installation flexibility, especially in retrofit applications where no metering compartment or mounting space is available or where installation time is a premium.
+ Expand List
IQ Analyzer Series
The IQ Analyzer, a revenue-grade meter, is the complete solution to monitor all aspects of the electrical distribution system and avoid power quality problems.
IQ DP-4000
The IQ DP-4000 is a full-function switchgear meter for distribution monitoring. Direct monitoring and display of over 74 electrical system values, measuring THD for both current and voltage, and the ability to accurately record total energy usage and max demand, makes it a valuable resource in energy management initiatives.
Loading Content..Please wait!
Eaton's Meter Wizard: