Breaker Interface Module
Eaton's Breaker Interface Module is a panel-mounted device that monitors and displays parameters from any combination of Digitrip RMS 810, 910, 1150 and Digitrip OPTIM Trip Units, F-/J-/K-Frame Energy Sentinels, and Universal Energy Sentinels, supporting as many as 50 of these devices up to 10,000 feet away. It communicates the information from these protective and energy monitoring devices over an Eaton PowerNet network.
- Depending on the type of communication protocol used by the main network, an appropriate PONI module can be easily field-mounted to the back of the module, enabling the unit to pass the information from its sub-network to a remote PowerNet master control unit up to 10,000 feet away. No reprogramming of the unit is required when the PONI is added.
- User-defined password adds security when changing settings or performing breaker tests.
- Programmed functions, addresses, and circuit descriptions are stored in non-volatile memory.
- All wiring connections to the module are made at the chassis’ rear, including relay connection for alarm or high load condition, peak exceed for device or group, and Watt-Hour Pulse; initiator; 120 or 240V AC input; and more.
Loading Content..Please wait!