Sub-Network Local Interface
The Sub-Network Local Interface is an electronic sub-metering device that provides users the ability to view information from sub-network connected devices locally at switchgear, switchboards, panelboards, motor control centers and control panels, either nearby or thousands of feet away.
Breaker Interface Module
The Breaker Interface Module is a multi-function, microprocessor-based operator interface. It monitors the functions of devices such as wired ammeters, ammeter switches, watt-hour meters, breaker indicating lights, alarm contacts, test equipment, and programming devices.
Local Displays
The Local Display is an electronic submetering device that allows you to view information from devices connected to its subnetwork while allowing a host device such as PowerNet to maintain communications with the connected devices. Can also be used without a host device.
Loading Content..Please wait!