OEM and Panel Mount Surge (CVX)

OEM and Panel Mount Surge

Eaton's CVX050 and CVX100 Surge Protective Devices (SPDs) ensure that a customer's investment in equipment and processes are protected from the damaging effects of voltage transients. Designed for installation on service entrance, branch panels, or individual equipment disconnects, the CVX series provides enhanced surge protection for mission-critical applications. Available in configurations and current capacities of 50 or 100 kA per phase.