Surge Protection Devices
Eaton offers a full range of innovative, reliable surge protection solutions to protect against the damaging effects of lightning, utility switching, switching electric motors, and more. Each product is independently tested and backed by the largest engineering and technical support in the industry. Eaton offers a free surge protection site evaluation to help guide you through the process of protecting your critical electrical equipment. Please complete this form to have one of our experts contact you.
Industrial/Commercial
Eaton's SPD series surge protection devices are the latest and most advanced UL 1449 3rd Edition certified surge protectors. Units are available in all common voltages and configurations and also in a variety of surge current capacity ratings from 50 through 400 kA.
Light Commercial
The SPV series provides commercial grade and light industrial surge protection that combines surge suppression components and EMI/RFI filtering to provide effective protection for sensitive electronic loads.
OEM and Panel Mount Surge
Eaton's CVX Series Surge Protective Devices (SPDs) provide high quality protection from voltage transients. The series is the industry's first UL1449 3rd edition listed product to achieve an industry best 20,000A nominal discharge current. Ideal for light industrial, commercial, and OEM applications.
OEM and Panel Mount Protection (Critical Load Filters)
Eaton's OEM and Panel Mount Protection (Critical Load Filters) offer superior value, high quality, and the ultimate in reliability. Eaton's AEGIS Powerline filters protect against the full spectrum of transient disturbances, offering critical load protection and effective noise reduction.
Type 1 SPD (SP1)
Eaton's SP1 is a UL 1449 3rd Edition-listed surge protective device that provides reliable, cost-effective surge protection. Multiple mounting options, compact footprint, common voltage options, and numerous configuration options enable installation in a wide range of applications.
Loading Content..Please wait!
Become an Eaton Rep
Free Surge Site Evaluation