Wanna Trade Programs
Keeping up with the fast pass of technology can be difficult, especially in your power system where there is quite a bit of investment. However, communication technology and storage capabilities are rapidly expanding and your new devices need to be online you’re invested quite a bit in your power system.
To help keep you up to date and utilizing the best tools possible to monitor and manage your power system, Eaton is currently offering several “Wanna Trade?” programs, allowing you to trade in older versions of specific devices for the most up-to-date products. PLUS, we are offering Power Xpert Software or Power Xpert Reporting at a significant value if purchased concurrently with any of these programs.
“Wanna Trade?” Power Xpert Gateway 400 or 600A for a Power Xpert Gateway E series
The Power Xpert Gateway E series (launched Feb. 2012) offers faster connection, more log storage capacity, and a greater number of supported parameters (i.e. less connectivity hardware for more devices). Read more details about this program.
“Wanna Trade?” Power Xpert Gateway 1000 card for a Power Xpert Gateway PDP card
The Power Xpert Gateway PDP card offers enhanced features from the two previously available cards including fixed time interval logs, IPv6 support, dynamic one line graphic of PDU, RPP, PDR, RPM and EMS condition. Read more details about this program.
“Wanna Trade?” Power Xpert Gateway 2000 or ConnectUPS card for a Power Xpert Gateway UPS card
The Power Xpert Gateway UPS card offers enhanced features from the two previously available cards including Fixed Time Interval Logs, IPv6 Support and dynamic one line graphic of UPS condition. Read more details about this program.
Loading Content..Please wait!